BR-1.5-TW

Bridle Ring, 1.50 Dia., w/ Integrated Toggle Screw

Bridle ring, 1.50 dia., with integrated toggle screw.

Specifications

Material

Low Carbon Steel/Bright Zinc Electroplate

Color

Silver

Overall Height (In.)

5.9

Overall Height (mm)

150

Application

Low Voltage Cabling, Not suitable for high performance cabling

Max. Bundle Capacity (In.)

1.5

Max. Bundle Capacity (mm)

38.1

Maximum Bundle Diameter (In.)

39121702

Part Features

NA

Ring Size

1 1/2"

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

25

Packaging Details

UPC

07498308183

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.2104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Part Drawings

Bridle Ring with Toggle Clamp (GB3668DZ, R00A)

US English

Related Products