BR-2.0-1/4-20

Bridle ring, 2.00 dia., 1/4" 20 threaded

Bridle ring, 2.00 diameter., 1/4-20 threaded.

Specifications

Application

Low Voltage Cabling, Not suitable for high performance cabling

Max. Bundle Capacity (In.)

2

Max. Bundle Capacity (mm)

50.8

Thread size

1/4-20

Material

Low Carbon Steel/Bright Zinc Electroplate

Color

Silver

Overall Height (In.)

3.90

Overall Height (mm)

99.0

Part Features

Includes 1/4-20 threads for pre-tapped holes

Ring Size

2"

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498308894

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2069

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Packaging

US English

Catalog Cut Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Related Products