BR-2.0-PAF

Bridle ring, 2.00 dia., with powder actuated fastener

Bridle ring, 2.00 (50.8mm) diameter., with power actuated fastener.

Specifications

Application

Low Voltage Cabling, Not suitable for high performance cabling

Max. Bundle Capacity (In.)

2

Max. Bundle Capacity (mm)

50.8

Material

Low Carbon Steel/Bright Zinc Electroplate

Color

Silver

Overall Height (In.)

3.60

Overall Height (mm)

92.0

Part Features

NA

Ring Size

2"

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498306384

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2083

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Bridle Ring with Powder Actuated Fastener (GB3668DV, R00A)

US English

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Catalog Cut Sheets

BR-.50 Product Page

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products