BR-4.0-1/4-20S

Bridle ring, 4.00 dia., 1/4" 20 threaded

Bridle ring with saddle, 4"dia., mounts with 1/4-20 threads.

Specifications

Application

Support low voltage and signal wire

Max. Bundle Capacity (In.)

4

Max. Bundle Capacity (mm)

101.6

Thread size

1/4-20

Material

Zinc Plated Steel/Plastic

Color

Silver/Yellow

Overall Height (In.)

6.27

Overall Height (mm)

159.3

Part Features

NA

Ring Size

4"

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498390847

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.3035

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Specification Sheets

Specification Sheet: BR-4.0-1/4-20S

US English

Related Products