BR-.50-10-24

Bridle ring, .50 dia., 10 24 threaded

Bridle ring, 0.50 dia., 10-24 threaded.

Specifications

Material

Low Carbon Steel/Bright Zinc Electroplate

Color

Silver

Overall Height (In.)

1.78

Overall Height (mm)

45

Application

Low Voltage Cabling, Not suitable for high performance cabling

Max. Bundle Capacity (In.)

0.5

Max. Bundle Capacity (mm)

12.7

Part Features

Includes 10-24 threads for pre-tapped holes

Ring Size

1/2"

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498308883

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0053

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.0635

Resources

Packaging

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Catalog Cut Sheets

US English

Related Products