Chaining bracket to extend J-Mod® capacity one level. Capacity: three levels maximum. For use with all single-level mounting brackets listed below.

Specifications

Material Zinc Plated Steel
Static Load Capacity (lb) 120
Color Natural
Application Support J-MOD J-Hooks
Model (Design) Chaining Bracket
Max. Bundle Capacity (In.) NA
Max. Bundle Capacity (mm) NA
Part Features J-MOD System is a chainable cable pathway solution
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10

Packaging Detail

UPC 07498338059
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0887
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.4434

Resources

Installation Documents J-Mod Cable Support System - Jm-Inst US English
Catalogs StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG US English
Part Drawings J-MOD Cable Support System - Let Panduit Support Your Cabling Systems US English
Part Drawings J-Mod Cable Support System- JMCB-X US English