JMCMB25-1-X

J-Mod Cable Support

Single-level ceiling mount bracket with one 1/4 (M6) mounting hole.

Specifications

Material

Galvanized Steel

Overall Length (mm)

NA

Overall Width (mm)

NA

Maximum J-Hook Bundle Capacity

NA

Category 5e Cable Capacity

NA

Category 6 Cable Capacity

NA

Category 6A Cable Capacity

NA

Maximum Flange Thickness (mm)

NA

Minimum Flange Thickness (mm)

NA

Static Load Capacity (lb)

180

Color

Natural

Application

Support J-MOD J-Hooks

Model (Design)

Ceiling Mount Brackets

Max. Bundle Capacity (In.)

NA

Static Load Capacity (Kg)

81.65

Max. Bundle Capacity (mm)

NA

Part Features

J-MOD System is a chainable solution

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498338188

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3536

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

1.7679

Resources

Part Drawings

J-Mod Cable Support System - JMCMB25-1-X

US English

Part Drawings

J-MOD Cable Support System - Let Panduit Support Your Cabling Systems

US English

Press Releases

J-Mod Cable Support System - Let Panduit Support Your Cabling Systems

US English

Press Releases

J-Mod Cable Support System Receives Award of Excellence

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Installation Documents

J-Mod Cable Support System - Jm-Inst

US English

Product Bulletins

J-Mod Cable Support System: CMCB01--WW-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products