JMJH2W-X

J-Mod Cable Support

J Hook for wall mount applications only. Two 1/4 (M6) mounting holes for user supplied screws.

Specifications

Material

Nylon 6.6

Static Load Capacity (lb)

30

Color

Natural

Application

Route high performance communication cabling in air handling spaces

Model (Design)

J Hook with Maximum 2 Bundle Capacity

Max. Bundle Capacity (In.)

2

Static Load Capacity (Kg)

13.61

Max. Bundle Capacity (mm)

50.8

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498345443

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3167

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

1.5833

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Cross References

Cable Capacity Calculator

US English

Part Drawings

J-Mod Cable Support System - JMJH2W-X

US English

Related Products