JMJH2W-X20

J-Mod Cable Support

J Hook for wall mount applications only. Two 1/4 (M6) mounting holes for user supplied screws.

Specifications

Material

Nylon 6.6

Static Load Capacity (lb)

30

Color

Black

Application

Route high performance communication cabling in air handling spaces

Model (Design)

J Hook with Maximum 2 Bundle Capacity

Max. Bundle Capacity (In.)

2

Max. Bundle Capacity (mm)

50.8

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343289

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.6822

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

3.4111

Resources

Part Drawings

JMJH2W-X20 Product Page

US English

Press Releases

J-Mod Cable Support System Receives Award of Excellence

US English

Press Releases

J-Mod Cable Support System - Let Panduit Support Your Cabling Systems

US English

Installation Documents

J-Mod Cable Support System - Jm-Inst

US English

Part Drawings

J-Mod Cable Support System - JMJH2W-X20

US English

Part Drawings

J-Mod Cable Support System - JMJH2W-X

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-MOD Cable Support System - Let Panduit Support Your Cabling Systems

US English

Product Bulletins

J-Mod Cable Support System: CMCB01--WW-ENG

US English

Related Products