JMSBCB87-1-X

J-Mod Cable Support

Single-level screw-on beam clamp bracket for use with flanges up to 3/4 (19.1mm) thick.

Specifications

Application

Support J-MOD J-Hooks

Color

Natural

Model (Design)

Screw-On Beam Clamp Brackets

Max. Bundle Capacity (In.)

NA

Max. Static Load (Lbs.)

180.00

Max. Static Load (Kg)

81.65

Material

Galvanized Steel

Max. Bundle Capacity (mm)

NA

Part Features

J-MOD System is a chainable solution

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498339533

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.2337

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

1.1685

Resources

Product Bulletins

J-Mod Cable Support System: CMCB01--WW-ENG

US English

Press Releases

J-Mod Cable Support System Receives Award of Excellence

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Part Drawings

JMJH2W-X20 Product Page

US English

Installation Documents

J-Mod Cable Support System - Jm-Inst

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-Mod Cable Support System - JMSBCB87-1-X

US English

Press Releases

J-Mod Cable Support System - Let Panduit Support Your Cabling Systems

US English

Part Drawings

J-MOD Cable Support System - Let Panduit Support Your Cabling Systems

US English

Related Products