JP131HBC50RB-L2

J-Pro Cable Support

J-PRO Cable support system, with hammer-on beam clamp for use with flanges 5/16 1/2 (7.9mm 12.7mm) thick, rotates 360 degrees, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.

Specifications

Material

Nylon 6.6/Metal

Static Load Capacity (lb)

25

Color

Red

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

1.31

Model (Design)

Hammer-On Beam Clamps

Static Load Capacity (Kg)

11.30

10Gig (.33")

18

CAT 5E (.193")

29

CAT 6 (.248")

25

Max. Bundle Capacity (mm)

33.3

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498300095

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.8599

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Part Drawings

J-Pro J-Hook with 360º Hammer-On Beam Clam: C11009

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Related Products