StrongHold JP131HBC50RB-L20 J-Pro™ J hook with Hammer-On Beam Clamps have a patented design, featuring complete horizontal and vertical 1" bend radius control as well as 360 degree rotation. This feature prevents pinch points and degradation of cable performance. They are suitable for use in air handling spaces and are UL listed. For use with flanges 5/16" to 1/2" (7.9mm - 12.7mm)thick and 1.31” (33.3mm) max bundle capacity. Made of Nylon 6.6, are black in color and come in packages of 50.
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Product Type | Cable Support |
Category 5e Cable Capacity | 29 |
Category 6 Cable Capacity | 25 |
Category 6A Cable Capacity | 15 |
Color | Black |
For Use With | Flanges |
Includes | Hammer-on Beam Clamp |
Material | Nylon 6.6/Metal |
Maximum Flange Thickness (In.) | 0.5 |
Maximum Flange Thickness (mm) | 12.7 |
Maximum J-Hook Bundle Capacity | 33.34 |
Mount Method | Hammer-On |
Overall Height (In.) | 5.1 |
Overall Height (mm) | 128.3 |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.6 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.6 |
Standards Met | UL, cULus Listed, RoHS Compliant |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 11.3 |
Static Load Capacity (lb) | 25 |
Support Type | J-PRO J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
UPC | 07498397707 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.8781 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro Cable Support System: WACB23--SA-ENG | English | |
Videos | J-Pro Cable Support System | English | |
Videos | StrongHold Supports and Fasteners | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro J-Hook with 360º Hammer-On Beam Clam: C11009 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |