JP131W-L4

J-Pro Cable Support

J-Pro 1.31" Cable Support System Wall Mount, Yellow

Specifications

Mount Method

Wall Mount

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

1.31

Category 5e Cable Capacity

29

Category 6 Cable Capacity

25

Category 6A Cable Capacity

15

Static Load Capacity (Kg)

11.3

Static Load Capacity (lb)

25

Color

Yellow

Application

Route high performance communication cabling in air handling spaces

BMEcat - Type of fastening

Wall/ceiling/suspension

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498369685

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.4194

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Part Drawings

J-Pro Cable Support System - JP131W

US English

Cross References

Cable Capacity Calculator

US English

Related Products