JP2CMB-L

J-Pro Cable Support System with Ceiling Mount, White

Specifications

Mount Method

Ceiling Mount

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

2

Category 5e Cable Capacity

55

Category 6 Cable Capacity

46

Category 6A Cable Capacity

30

Static Load Capacity (Kg)

13.6

Static Load Capacity (lb)

30

Color

White

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

61305625940

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.7921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro Ceiling Mount J-Hook: C1100

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Cross References

Cable Capacity Calculator

US English

Drawings

J-Pro Ceiling Mount J-Hook 3D Drawing

US English

Related Products