JP2CMB-L2

J-Pro Cable Support

J-PRO Cable support system, with ceiling mount bracket that has one 3/16 (M5), 1/4 (M6), and 3/8 (M10) mounting hole, 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2

Model (Design)

Ceiling Mount

Max. Static Load (Kg)

13.61

Max. Static Load (Lbs.)

30.00

Color

Red

Material

Nylon 6.6/Metal

10Gig (.33")

28

CAT 5E (.193")

55

CAT 6 (.248")

46

Max. Bundle Capacity (mm)

50.8

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498396609

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.7921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Part Drawings

J-Pro Ceiling Mount J-Hook: C11001

US English

Drawings

J-Pro Ceiling Mount J-Hook 3D Drawing

US English

Related Products