JP2CMB-L6

J-Pro Cable Support

J-PRO Cable support system, with ceiling mount bracket that has one 3/16 (M5), 1/4 (M6), and 3/8 (M10) mounting hole, 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, blue, 50 pc. package quantity.

Specifications

Material

Nylon 6.6/Metal

Overall Length (In.)

4.8

Overall Width (In.)

5.8

Static Load Capacity (lb)

30

Color

Blue

10Gig (.33")

28

Application

Route High performance communication cabling in air handling spaces

CAT 5E (.193")

55

CAT 6 (.248")

46

Keywords

Mount, cable channel, wall mount

Max. Bundle Capacity (In.)

2

Max. Bundle Capacity (mm)

50.8

Maximum Bundle Diameter (In.)

2.00

Model (Design)

Ceiling Mount

Static Load Capacity (Kg)

13.6

Type of fastening

Wall/ceiling/suspension

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

61305639577

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.7921

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

StrongHold Supports and Fasteners

US English

Drawings

J-Pro Ceiling Mount J-Hook 3D Drawing

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Part Drawings

J-Pro Ceiling Mount J-Hook: C1100

US English

Related Products