best seller

JP2DW-L20

J-Pro Cable Support

J-PRO Cable support system, with clip for use with #12 wire and threaded rod up to 3/8 (9.5mm) in diameter or 1/8 - 1/4 (3.2mm - 6.4mm), 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

Specifications

Material

Nylon 6.6/Metal

Overall Length (mm)

NA

Overall Width (mm)

NA

Maximum J-Hook Bundle Capacity

NA

Category 5e Cable Capacity

NA

Category 6 Cable Capacity

NA

Category 6A Cable Capacity

NA

Maximum Flange Thickness (mm)

NA

Minimum Flange Thickness (mm)

NA

Static Load Capacity (lb)

10

Color

Black

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2

Model (Design)

Drop Wire and Threaded Rod Clip

Static Load Capacity (Kg)

4.53

10Gig (.33")

28

CAT 5E (.193")

55

CAT 6 (.248")

46

Max. Bundle Capacity (mm)

50.8

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498357115

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

StrongHold Supports and Fasteners

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-Pro Cable Support System - JP2DW

US English

Videos

J-Pro Cable Support System

US English

Drawings

J-Pro Cable Support System - JP2DW 3D Drawing

US English

Related Products