JP2SBC87-L

J-Pro Cable Support

J-PRO Cable support system, with screw-on beam clamp for use with flanges up to 3/4 (19.1mm) thick, 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, natural, 50 pc. package quantity. nylon 6.6 with metal attachments, natural, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2

Model (Design)

Screw-On Beam Clamp - Non-Rotational

Max. Static Load (Kg)

13.61

Max. Static Load (Lbs.)

30.00

Color

Black

Material

Nylon 6.6/Metal

10Gig (.33")

28

CAT 5E (.193")

55

CAT 6 (.248")

46

Max. Bundle Capacity (mm)

50.8

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498363696

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.5833

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Part Drawings

J-Pro J-Hook with Screw-On Beam Clamp: GB3004CB

US English

Related Products