JP2W-L16

J-Pro Cable Support

J-PRO Cable support system, for wall mount applications, one 1/4 (M6) mounting hole for user supplied screw, 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, pink, 50 pc. package quantity.

Specifications

Product Segment (Data Warehouse)

IEI

Model (Design)

Wall Mount

Color

Pink

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2

Max. Bundle Capacity (mm)

50.8

Max. Static Load (Lbs.)

30.00

Max. Static Load (Kg)

13.61

Material

Nylon 6.6

CE Compliant

No

10Gig (.33")

28

CAT 5E (.193")

55

CAT 6 (.248")

46

Part Features

NA

Product Category

PHYSICAL INFRASTRUCTURE ACCESSORIES

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498364188

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products