JP2W-L4

J-Pro Cable Support

J-Pro 2" Cable Support System Wall Mount, Yellow

Specifications

Support Type

NA

Mount Method

Wall Mount

Material

Nylon 6.6

Finish/Coating

NA

Maximum J-Hook Bundle Capacity

2

Category 5e Cable Capacity

55

Category 6 Cable Capacity

46

Category 6A Cable Capacity

30

Static Load Capacity (lb)

30

Color

Yellow

For Use With

NA

Includes

NA

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2.00

Max. Bundle Capacity (mm)

50.8

Model (Design)

Wall Mount

Static Load Capacity (Kg)

13.61

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Product Type

J-Pro Cable Support

Sub Brand

J-Pro

Packaging Details

UPC

07498369687

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-2018-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Cross References

Cable Capacity Calculator

US English

Part Drawings

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products