JP2ZP-L20

J-Pro Cable Support

J-PRO Cable support system, with z-purlin clip for use with angled flanges up to 1/4 (6.4mm) thick, 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

Specifications

Material

Nylon 6.6/Metal

Overall Length (mm)

NA

Overall Width (mm)

NA

Maximum J-Hook Bundle Capacity

NA

Category 5e Cable Capacity

NA

Category 6 Cable Capacity

NA

Category 6A Cable Capacity

NA

Maximum Flange Thickness (mm)

NA

Minimum Flange Thickness (mm)

NA

Static Load Capacity (lb)

30

Color

Black

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

2

Model (Design)

Z-Purlin

Static Load Capacity (Kg)

13.61

10Gig (.33")

28

CAT 5E (.193")

55

CAT 6 (.248")

46

Max. Bundle Capacity (mm)

50.8

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498357124

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-Pro Cable Support System - JP2ZP

US English

Videos

StrongHold Supports and Fasteners

US English

Related Products