JP4DW-X20

J-Pro Cable Support System Drop Wire and Threaded Rod Clip

Specifications

Mount Method

Drop Wire

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

4

Category 5e Cable Capacity

200

Category 6 Cable Capacity

180

Category 6A Cable Capacity

115

Static Load Capacity (Kg)

45.37

Static Load Capacity (lb)

100

Color

Black

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

61305602291

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-PRO

US English

Related Products