JP4HBC50RB-X20

J-Pro Cable Support

J-PRO Cable support system, with hammer-on beam clamp for use with flanges 5/16 1/2 (7.9mm 12.7mm) thick, rotates 360 degrees, 4.00 (101.6mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 10 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

4

Model (Design)

Hammer-On Beam Clamps

Max. Static Load (Kg)

45.37

Max. Static Load (Lbs.)

100.00

Color

Black

Material

Nylon 6.6/Metal

CAT 5E (.193")

200

CAT 6 (.248")

180

Max. Bundle Capacity (mm)

101.6

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498397737

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.2839

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro J-Hook with 360º Hammer-On Beam Clamp: C11011

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products