JP4SBC87-X

J-Pro Cable Support

J-Pro Cable Support System Screw-On Beam Clamp

Specifications

Mount Method

Screw-On Beam Clamp

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

4

Category 5e Cable Capacity

200

Category 6 Cable Capacity

180

Category 6A Cable Capacity

115

Static Load Capacity (lb)

100

Color

White

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

4

Model (Design)

Screw-On Beam Clamp - Non-Rotational

Static Load Capacity (Kg)

45.37

10Gig (.33")

125

CAT 5E (.193")

200

CAT 6 (.248")

180

Max. Bundle Capacity (mm)

101.6

Maximum Bundle Diameter (In.)

4.00

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498363697

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Part Drawings

J-Pro J-Hook Screw-On Beam Clamp: GB3043DN

US English

Related Products