JP4UF100-X20

J-Pro Cable Support

J-PRO Cable support system, with underfloor clamp for use with pedestal support 7/8 square or 1 1/8 - 1 3/8 in diameter, 4.00 (101.6mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 10 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

4

Model (Design)

Underfloor Pedestal Support Clamp

Max. Static Load (Kg)

45.37

Max. Static Load (Lbs.)

100.00

Color

Black

CE Compliant

No

Material

Nylon 6.6/Metal

10Gig (.33")

125

CAT 5E (.193")

200

CAT 6 (.248")

180

Max. Bundle Capacity (mm)

101.6

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498344070

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.2808

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro Cable Support System - JP4UF100

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Drawings

J-Pro Cable Support System - JP4UF100 3D Drawing

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products