JP4WP2B-X6

J-PRO J-Hook for 4.00" bundle with 2-hole mounting plate for wall mount applications. Blue

Specifications

Mount Method

Wall Mount for Powder Actuated Fasteners

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

4

Category 5e Cable Capacity

200

Category 6 Cable Capacity

180

Category 6A Cable Capacity

115

Static Load Capacity (Kg)

45.37

Static Load Capacity (lb)

100

Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305624103

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro J-Hook with Plate for Powder Actuated Fasteners: C11007

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Cross References

Cable Capacity Calculator

US English

Related Products