JP4ZP-X20

J-Pro Cable Support

J-PRO Cable support system, with z-purlin clip for use with angled flanges up to 1/4 (6.4mm) thick, 4.00 (101.6mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 10 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

4

Model (Design)

Z-Purlin

Max. Static Load (Kg)

45.37

Max. Static Load (Lbs.)

100.00

Color

Black

Material

Nylon 6.6/Metal

10Gig (.33")

125

CAT 5E (.193")

200

CAT 6 (.248")

180

Max. Bundle Capacity (mm)

101.6

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498344067

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.2851

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-Pro Cable Support System - JP4ZP

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Related Products