JP75DW-L2

J-Pro Cable Support

J-PRO Cable support system, with clip for use with #12 wire and threaded rod up to 3/8 (9.5mm) in diameter or 1/8 - 1/4 (3.2mm - 6.4mm), 0.75 (19.0mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

0.75

Model (Design)

Drop Wire and Threaded Rod Clip

Max. Static Load (Kg)

4.53

Max. Static Load (Lbs.)

10.00

Color

Red

CE Compliant

No

Material

Nylon 6.6/Metal

10Gig (.33")

6

CAT 5E (.193")

10

CAT 6 (.248")

8

Max. Bundle Capacity (mm)

19.1

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498301335

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.4062

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Part Drawings

J-Pro Cable Support System - JP75DW-L*

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Drawings

J-Pro Cable Support System - JP75DW-L* 3D Drawing

US English

Related Products