JP75SBC50-L20

J-Pro Cable Support

J-PRO Cable support system, with screw-on beam clamp for use with flanges up to 1/2 (12.7mm) thick, 0.75 (19.0mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

0.75

Model (Design)

Screw-On Beam Clamp - Non-Rotational

Max. Static Load (Kg)

6.81

Max. Static Load (Lbs.)

15.00

Color

Black

CE Compliant

No

Material

Nylon 6.6/Metal

10Gig (.33")

6

CAT 5E (.193")

10

CAT 6 (.248")

8

Max. Bundle Capacity (mm)

19.1

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498344023

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.5282

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro Cable Support System - JP75SBC50-l20

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products