JP75W-L2

J-Pro Cable Support

J-PRO Cable support system, for wall mount applications, one 1/4 (M6) mounting hole for user supplied screw, 0.75 (19.0mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

0.75

Model (Design)

Wall Mount

Max. Static Load (Kg)

6.81

Max. Static Load (Lbs.)

15.00

Color

Red

CE Compliant

No

Material

Nylon 6.6

10Gig (.33")

6

CAT 5E (.193")

10

CAT 6 (.248")

8

Max. Bundle Capacity (mm)

19.1

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

50

Packaging Details

UPC

07498301334

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.3974

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Part Drawings

J-Pro Cable Support System - JP75W

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Related Products