JP75WP2B-L20

J-Pro Cable Support

J-PRO Cable support system, for powder actuated installation on walls, one 5/32 (M4) mounting hole for user supplied fasteners, 0.75 (19.0mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.

Specifications

Application

Route high performance communication cabling in air handling spaces

Max. Bundle Capacity (In.)

0.75

Model (Design)

Wall Mount with Bracket

Max. Static Load (Kg)

6.81

Max. Static Load (Lbs.)

15.00

Color

Black

CE Compliant

No

Material

Nylon 6.6/Metal

10Gig (.33")

6

CAT 5E (.193")

10

CAT 6 (.248")

8

Max. Bundle Capacity (mm)

19.1

Part Features

Bend Radius Control, Smooth Pulling Surface

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498397111

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.3335

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

J-Pro J-Hook with Plate for Powder Actuated Fasteners: C11004

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Related Products