JP75WP2B-L6

J-PRO J-Hook for 0.75" bundle with 2-hole mounting plate for wall mount applications. Blue

Specifications

Mount Method

Wall Mount for Powder Actuated Fasteners

Material

Nylon 6.6

Maximum J-Hook Bundle Capacity

0.75

Category 5e Cable Capacity

10

Category 6 Cable Capacity

8

Category 6A Cable Capacity

5

Static Load Capacity (Kg)

4.53

Static Load Capacity (lb)

10

Color

Blue

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

61305624104

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.3335

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

J-Pro J-Hook with Plate for Powder Actuated Fasteners: C11004

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Product Bulletins

J-Pro Cable Support System: WACB23--SA-ENG

US English

Videos

J-Pro Cable Support System

US English

Videos

StrongHold Supports and Fasteners

US English

Cross References

Cable Capacity Calculator

US English

Related Products