Rod hanger for 1/4-20 threaded rod - threaded hole, Black.
Application | Rod Hanger |
Product Type | Rod Hanger |
Color | Black |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Part Features | Accomodates 1/4-20 threaded rod |
UPC | 07498363403 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0179 |
Std. Ctn. Qty. | 600 |
Std. Ctn. Volume (cf) | 0.1074 |
Specification Sheets | Specification Sheet - C-CMP4TI-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |