P4TI58

Hammer-On Beam Clamps with Rod Hanger

Beam clamp for 5/16 - 1/2 flange with rod hanger for 1/4-2- threaded rod, static load capacity: 160 lbs.

Specifications

Product Type

Hammer-On Beam Clamps with Rod Hanger

Color

Metallic

Application

Attach Threaded Rod to Beam

Flange Thickness (In.)

5/16 - 1/2

Mount Method

Hammer-on installation

Part Features

Accomodates 1/4-20 threaded rod, Hammer-On Installation

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363425

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1990

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products