Beam clamp for 9/16 - 3/4 flange with rod hanger for 1/4-20 threaded road, static load capacity: 160 lbs.
Application | Attach Threaded Rod to Beam |
Product Type | Beam Clamp with Rod Hanger |
Color | Metallic |
Maximum Flange Thickness (In.) | 0.75 |
Maximum Flange Thickness (mm) | 38.1 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Part Features | Accomodates 1/4-20 threaded rod, Hammer-On Installation |
UPC | 07498363429 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP4TI912-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |