Wing nut washer to accept 1/4-20 threaded bolt, Silver.
Application | Wing Nut Washer |
Product Type | Wing Nut Washer |
Color | Silver |
Includes | 1/4-20 threaded bolt |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | 1/4-20 threaded impression |
UPC | 07498362869 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 1200 |
Std. Ctn. Volume (cf) | 0.7989 |
Specification Sheets | Specification Sheet - C-CMP4WN-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |