StrongHold P512 Box-to-T-bar fasteners with box mounting clip for flush or ¾” offset mount. For use in acoustic, ceiling and partitioning and electrical applications. They accommodate 24” T-bar span and come in packages of 50.
Application | Accommodate 24" T-Bar Span |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Clip |
Maximum Compatible Rod Size (In.) | 24 |
Maximum Compatible Rod Size (mm) | 609.6 |
Part Features | For flush or 3/4 offset mount |
UPC | 07498364000 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.5602 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP512-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |