StrongHold P512A Adjustable Box-to-T-bar fasteners accomedates 24" T-Bar span, and is adjustable up to 8" height. This versatility allows for the installation of double deep boxes, speaker cases and emergency light fixtures above T-bar. For use in acoustic, ceiling and partitioning and electrical applications and come in packages of 25.
Application | Electrical Box to T-Bar Fastener |
Sub Brand | StrongHold™ |
Product Type | Box to T-Bar Fastener |
Standards Met | RoHS Compliant |
Part Features | Allows up to 8 of height adjustment |
UPC | 07498364128 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.5345 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP512A-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |