StrongHold P512HD Heavy Duty T-Grid Box Hanger and Fastener for 24" span. For use in acoustic, ceiling and partitioning and electrical applications and come in packages of 25.For use with StrongHold P510HD Mounting Clip for Heavey Duty T-Grid Box Hanger.
Application | Heavy Duty T-Grid Box Hanger |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Clip |
Maximum Compatible Rod Size (In.) | 24 |
Maximum Compatible Rod Size (mm) | 609.6 |
Part Features | For use with P510HD Mounting Clip for Heavy Duty T-Grid Box Hanger |
UPC | 61305616881 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.7989 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Heavy Duty Box Hanger - CMP512HD--ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Installation Documents | Installation Instructions | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |