Application | Heavy Duty Adjustable Box Bar Hanger, Use with Wood Joists |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Rod |
Part Features | Installs in 1/2' knockouts in bottom of electrical box |
UPC | 07498364125 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.7989 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP512HDK-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |