Rod hanger for 1/4 - 3/8 threaded rod with angle bracket - requires nuts.
Application | Rod Hanger with Right Angle Bracket |
Product Type | Rod Hanger |
Color | Black/Silver |
Maximum Flange Thickness (In.) | 0.25 |
Maximum Flange Thickness (mm) | 9.5 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Part Features | Accomodates up to 3/8 threaded rod |
UPC | 07498363433 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP6TB-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |