P6TIB

Rod Hanger

Rod hanger for 3/8 threaded rod (threaded hole) with angle bracket.

Specifications

Application

Rod Hanger with Right Angle Bracket

Mounting Method

User Supplied Fastener

Rod SIze Max.

3/8-16 threaded rod

Color

Black/Silver

Part Features

Accomodates 3/8-16 threaded rod

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363514

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1790

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Related Products