Beam clamp for 1/8 - 1/4 flange with rod hanger for #8 wire or 1/4 plain rod.
Application | (1) Hammer-on beam clamps allow for easy installation (2) Options available for threaded or non-threaded rod. |
Color | Black |
Material | Steel |
Mounting Bolt Method | Non-Threaded |
Mounting Hole Thread Size | 8 wire or 1/4" plain rod |
Standards Met | UL/cUL ,RoHS Compliant |
Static Load Capacity (kg) | 72.6 |
Static Load Capacity (lb) | 160 |
Maximum Flange Thickness (In.) | 0.13 |
Maximum Flange Thickness (mm) | 3.2 |
Sub Brand | StrongHold™ |
Part Features | Hammer-on beam clamps allow for easy installation. |
UPC | 07498363408 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |