Rod hanger for #8 wire or 1/4 plain rod with offset bracket.
Application | Support Drop Wire or Plain Rod; Rod Hanger with Offset Bracket |
Product Type | Rod Hanger |
Color | Black/Silver |
Includes | Offset Bracket |
Maximum Flange Thickness (In.) | 0.25 |
Maximum Flange Thickness (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | 1/4 clearance hole in right angle and offset brackets |
UPC | 07498363568 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |