Box support assembly for 1/2 - 3/4 EMT/Rigid/IMC conduit with plain mounting hole for screw or threaded rod mount.
Application | (1) Secure 3/8" Conduit (Mc/Ac Cable) and 4" Square Boxes to Most Structures(2) Provide 3/8" Conduit (Mc/Ac Cable) Support on Both Sides of Electrical Box |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Clip |
Maximum Compatible Conduit Size (In.) | 0.75 |
Maximum Compatible Conduit Size (mm) | 19.05 |
Part Features | Includes non-threaded center hole |
UPC | 07498363145 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.5602 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP812MB18A-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |