Fluorescent light fixture hanger with top mount clip
Application | Used to Suspend Fluorescent Light Fixtures |
Product Type | Light Fixture Hanger |
Color | Silver |
Finish/Coating | Zinc-Plated |
Includes | Top Mount Clip |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
UPC | 07498390833 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Fluorescent Light Fixture Hanger - Top Mount Clip Customer Specification | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |