globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Strap hanger clip with hammer-on beam clamp for 9/16 - 3/4 Flange - 90 degrees.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Support Pipe and Duct from Flanges with Strap
Product Type Strap Hanger Clip
Color Black/Silver
Includes Beam Clamp
Maximum Flange Thickness (In.) 0.75
Maximum Flange Thickness (mm) 38.1
Sub Brand StrongHold™
Standards Met RoHS Compliant
Static Load Capacity (kg) 90.7
Static Load Capacity (lb) 200
Part Features Accomodates 1" wide strapping

Packaging Detail

UPC 07498363401
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.1990
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}