Strap hanger clip with hammer-on beam clamp for 1/8 - 1/4 flange.
Application | Support Pipe and Duct from Flanges with Strap |
Product Type | Strap Hanger Clip |
Color | Black/Silver |
Includes | Beam Clamp |
Maximum Flange Thickness (In.) | 0.25 |
Maximum Flange Thickness (mm) | 6.4 |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 90.7 |
Static Load Capacity (lb) | 200 |
Part Features | Accomodates 1" wide strapping |
UPC | 07498363390 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPMSS24-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |