Cable management waterfall kit. Provides bend radius control when transferring cables from standard ladder rack. Kit includes CMWB, two CMWW, and cable ties.
Application | (1) For Standard Ladder Rack, (2) Base Attaches to Either the Rung or Stringer on Most Standard Ladder Racks for a Variety of Installations/Configurations |
Product Type | Waterfall Kit |
Color | Black |
For Use With | Ladder Rack |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 6.07 |
Overall Height (mm) | 154.2 |
Overall Length (In.) | 3.33 |
Overall Length (mm) | 84.6 |
Overall Width (In.) | 9.58 |
Overall Width (mm) | 243.3 |
Standards Met | Meets UL94-V0 specificationsRoHS Compliant |
Resistance Properties | Flame-Retardant |
UPC | 07498383093 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0860 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8599 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Installation Documents | Waterfall Accessories: CMW-INST | English | |
Articles | Article - Product Related - Article | English |