Cable management double waterfall base. Used to maintain 1.75" (101.6mm) bend radius control vertically when transferring cable off either side of ladder rack rung. Mounts to ladder rack rung with standard cross section cable ties (included).
Application | When Transferring Cable Off Either Side of Ladder Rack Rung |
Product Type | Cable Management Waterfall Base |
Color | Black |
For Use With | Standard Ladder Rack |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 3.37 |
Overall Height (mm) | 85.6 |
Overall Length (In.) | 8.4 |
Overall Length (mm) | 213.4 |
Overall Width (In.) | 5.48 |
Overall Width (mm) | 139.2 |
Standards Met | Meets UL94-V0 specificationsRoHS Compliant |
UPC | 07498371799 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1768 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.7679 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Part Drawings | Cable Management Waterfall Base-Double | English |